IESNA:LM-63-2002
[TEST]P975135
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/13/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34514)
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]12EN-LD2-35-UNV-L935-CD1
[LUMINAIRE] METALUX ENCOUNTER 1x2 3500LM PACKAGE 90CRI 3500K TROFFER
[LAMP] 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 31.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3488.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 2.0000 0.0000
1.000 1 31.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1199.4 1178.5 1170.1 1191.0 1153.3 1157.5 1144.9 1111.4 1107.2 1098.8 
1065.3 1040.1 1023.3 985.6 956.3 935.3 880.8 855.6 830.5 784.4 
734.1 708.9 658.6 612.5 566.4 520.3 465.8 415.5 360.5 306.0 
251.5 201.2 150.9 104.8 62.9 25.2 0.0 
1199.4 1195.2 1191.0 1186.8 1170.1 1161.7 1144.9 1128.2 1111.4 1090.4 
1069.5 1040.1 1019.1 989.8 952.1 914.3 893.4 851.5 817.9 784.4 
738.3 696.3 650.2 608.3 558.0 507.7 453.2 398.3 352.2 293.5 
243.2 197.0 146.7 100.6 62.9 29.3 0.0 
1199.4 1195.2 1195.2 1182.7 1170.1 1157.5 1149.1 1132.3 1115.6 1086.2 
1065.3 1044.3 1010.8 989.8 947.9 922.7 880.8 851.5 813.7 771.8 
721.5 679.6 633.5 591.5 532.8 482.5 436.4 385.7 339.6 285.1 
226.4 176.1 138.3 113.2 71.3 29.3 0.0 
1199.4 1204.0 1204.0 1191.0 1191.0 1157.5 1149.1 1136.5 1119.8 1103.0 
1073.7 1040.1 1019.1 985.6 956.3 918.5 880.8 847.3 805.3 763.4 
717.3 683.8 633.5 587.3 537.0 490.9 432.2 381.5 314.4 255.7 
209.6 176.1 155.1 117.4 67.1 33.5 0.0 
1199.4 1199.4 1191.0 1195.2 1178.5 1170.1 1149.1 1132.3 1119.8 1094.6 
1073.7 1048.5 1019.1 985.6 956.3 922.7 885.0 847.3 805.3 771.8 
725.7 679.6 633.5 587.3 541.2 490.9 436.4 373.1 310.2 251.5 
205.4 184.5 163.5 117.4 67.1 33.5 0.0 
